??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9243724
HELP_VARIABLE
Order Number
9243724
Nominal Length
350.000 mm
Installed Width
12.500 mm
Total Length
257.500 mm
Drill Distance
160.000 mm
H
44.500 mm
EB1
19.750 mm
EB2
8.000 mm
D
0.000 mm
For condition
3.000 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D